Ag-Chem 8104

Ag-Chem 8104

Price
51,335 USD
Year
2000
Working hours
6,638 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 8104
CategoryMineral spreaders
Serial Number84026000
Unit NumberAC6552
Catalog NumberCU4415508
Manufacturing Year2000
Hours6638 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 51,335
Tax-
Price Including Tax-
Features
Additional Information8104 Terragator
2000 Model Year
8.1 L John Deere Engine
Funk Terrashift Transmission
L2020 13' Spinner Box
Belt Over Chain
Manual Roll Tarp
Raven Sc660 Nvm
Raven Cruizer Light Bar
Gy Front Tires 48x31-20 ... 1.5"
Rear Tires 66x43.25 ...
1.75" - 2.25"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone