Ag-Chem 8104

Ag-Chem 8104

Price
47,734 USD
Year
2004
Working hours
3,877 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 8104
CategoryMineral spreaders
Serial Number84070404
Unit NumberAC6580
Catalog NumberCU4420788
Manufacturing Year2004
Hours3877 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 47,734
Tax-
Price Including Tax-
Features
Additional Information8104 terragator
2004 model year
Air max 1000
Electric roll tarp
70' boom
Foam marker
Double chain
Raven viper pro
Rgl600
73x44-32 ... 1.5" - 2.25"
54x31r26
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone