Ag-Chem 8103

Ag-Chem 8103

Price
40,250 USD
Year
2000
Working hours
5,893 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 8103
CategoryMineral spreaders
Serial Number83068800
Unit NumberAC6468
Catalog NumberCU4363716
Manufacturing Year2000
Hours5893 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 40,250
Tax-
Price Including Tax-
Features
Additional Information8103
2000 model
1800 gallon liquid
80' booms
30" spacing
661 controller
Trimble auto steer
Lightbar
John deere 8.1l engine
Terra shift transmission
Goodyear / alliance tires
1000/50r25 ... 1.5" - 2.25"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone