Ag-Chem 8103

Ag-Chem 8103

Price
27,030 USD
Year
2003
Working hours
6,429 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 8103
CategoryMineral spreaders
Serial Number83107203
Unit NumberAC6859
Catalog NumberCU4529398
Manufacturing Year2003
Hours6429 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 27,030
Tax-
Price Including Tax-
Features
Additional Informationag chem 8103
2003 model
3 wheeler
deere 8.1 engine
11 speed terrashift
cloth seat
1800gal liquid
wet boom
standard volume 1" plumbing
agchem boom
straight 80 booms
20" nozzle spacing
rotary nozzles
66x43-25 firestone tires
front tire @ 30%, rear @ 60%
raven 440
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone