Ag-Chem 8103

Ag-Chem 8103

Price
33,400 USD
Year
2003
Working hours
6,252 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 8103
CategoryMineral spreaders
Serial Number83108003
Unit NumberAC6557
Catalog NumberCU4417054
Manufacturing Year2003
Hours6252 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 33,400
Tax-
Price Including Tax-
Features
Additional InformationSALE

8103
2003 Model Year
John Deere 8.1 Engine
Funk Ps Transmission
Jd Single Speed Drive Axle
Air Spread 1 Bin
Chain Conveyor
Foam Marker
Head Rinse Kit
Electric Roll Tarp
Raven 661nvm
Trimble Receiver
Trimble 500 Ex Steer
66x43-25 Tires ... 1.07"-1.63"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone