Ag-Chem 6303

Ag-Chem 6303

Price
65,773 USD
Year
2011
Working hours
5,839 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 6303
CategoryMineral spreaders
Serial NumberAGCA6303HNW001027
Unit NumberAC6677
Catalog NumberCU4532638
Manufacturing Year2011
Hours5839 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$ 65,773
Tax-
Price Including Tax-
Features
Additional Information2011 MODEL
SISU ENGINE
CVT TRANSMISSION
CLOTH SEAT
L4000 G4
BELT OVER CHAIN
COMBO UNIT
1800GAL LIQUID
DRY BOOM
AGCHEM BOOM
60/80 BOOM
60" NOZZLE SPACING
SINGLE BODY NOZZLE
END ROW NOZZLES
1000/50R25 GDY 1.5-2.25"
RAVEN VIPER PRO
WAAS
SMARTRAX
RGL600
AUTO SECTION CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone