Ag-Chem 6203

Ag-Chem 6203

Price
66,335 USD
Year
2010
Working hours
4,146 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 6203
CategoryMineral spreaders
Serial NumberAGCA6203JNV001005
Unit NumberAC6812
Catalog NumberCU4489658
Manufacturing Year2010
Hours4146 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$ 66,335
Tax-
Price Including Tax-
Features
Additional InformationTerragator 6203
Year 2010
Spinner Spreader
Cat C9 Engine
Terrashift Transmission
Axle Tech
Cloth Seat
Ag Force Fl3024 Multi-bin
Granular Bins
Gy Front 1000/50r25 @ 80%
Alliance Rear 1000/50r25 @ 60%
Raven Viper Pro
Raven Smart Trax
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone