Ag-Chem 6203

Ag-Chem 6203

Price
52,414 USD
Year
2009
Working hours
3,275 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 6203
CategoryMineral spreaders
Serial NumberAGCA6203LNU001016
Unit NumberAC6808
Catalog NumberCU4485617
Manufacturing Year2009
Hours3275 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 52,414
Tax-
Price Including Tax-
Features
Additional InformationTerragator 6203
Year 2009
Spinner Spreader
Cat C9, 337 Hp Engine
11 Speed Transmission
Axle Tech
Cloth Seat
L3020 G4 Box
Gy 1000/50r25 Front @ 50%
Gy1000/50r25 Rear @ 60%
Unwired Ag Leader
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone