Ag-Chem 6203

Ag-Chem 6203

Price
34,530 USD
Year
2007
Working hours
8,848 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 6203
CategoryMineral spreaders
Serial NumberAGCA6203LNS001044
Unit NumberAC6817
Catalog NumberCU4495236
Manufacturing Year2007
Hours8848 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 34,530
Tax-
Price Including Tax-
Features
Additional InformationTerragator 6203
Model 2007
Spinner
Cat C9
Terrashift Ps 11f/3r Speeds
Axle Tech
Nl L3220 14' 409ss
W/ Loose 5'multapplier Insert
#4 Boc
Tires 1000/50r25 Radial
Front Michelin 40%
Rear Alliance 90%
Raven Viper Pro
Waas Phoenix 200
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone