Ag-Chem 6103

Ag-Chem 6103

Price
45,586 USD
Year
2006
Working hours
4,230 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 6103
CategoryMineral spreaders
Serial Number63048306
Unit NumberAC6474
Catalog NumberCU4371259
Manufacturing Year2006
Hours4230 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 45,586
Tax-
Price Including Tax-
Features
Additional InformationTerragator 9103
Year 2006
Liquid
Jd 300 hp engine
Rockwell drive axle
Cloth seat
Ss foam marker
1800g tank
Ag chem boom
80' boom
120" with 30" caps
Single body nozzle
End row nozzles
Gy 1000/50r25 @ 80%
Raven viper II
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone