Ag-Chem 8203

Ag-Chem 8203

Price
38,584 USD
Year
2008
Working hours
5,644 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 8203
CategoryMineral spreaders
Serial NumberAGCA8203TNT001040
Unit NumberAC6656
Catalog NumberCU4451980
Manufacturing Year2008
Hours5644 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 38,584
Tax-
Price Including Tax-
Features
Additional Information8203 Terragator
2008 Model Year
Cat C9 Engine
Terrashift Transmission
Airmax 1000
Single Bin
No Granular
Electric Roll Tarp
Foam Marker
Cloth Seat
Raven Viper Pro
Phoenix 300
Rgl600 Light Bar
Boom Shut Off
1000/50r25 Tires ... 1.25" - 1.6"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone