Ag-Chem TG8400

Ag-Chem TG8400

Price
115,000 USD
Year
2013
Working hours
2100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8400
CategoryMineral spreaders
Serial NumberAGCA8400CDNS21071
Unit NumberAC6577
Catalog NumberCU4420787
Manufacturing Year2013
Hours2100 h
CountryUnited States
LocationColumbus, MN
Pricing
Price Excluding Tax115,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationCvt transmission
Axle tech drive axle
Cloth seat
Air max precision 2
Chain
55gal foam marker - ss tank
Granular bins
Electric roll tarp
54x31r26 gdy tires @ 3/8 - 1"
1050/50r32 gdy tires @ 2 1/4"
Raven viper pro
Raven autosteer
Rgl600
Autoboom control

*December 2020 Floater Program*

SPRING
Features
Additional InformationCvt transmission
Axle tech drive axle
Cloth seat
Air max precision 2
Chain
55gal foam marker - ss tank
Granular bins
Electric roll tarp
54x31r26 gdy tires @ 3/8 - 1"
1050/50r32 gdy tires @ 2 1/4"
Raven viper pro
Raven autosteer
Rgl600
Autoboom control

*December 2020 Floater Program*

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone