Ag-Chem TG8400

Ag-Chem TG8400

Price
111,200 USD
Year
2013
Working hours
1,783 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8400
CategoryMineral spreaders
Serial NumberAGCA8400PDNSS1090
Unit NumberAC6152
Catalog NumberCU4275551
Manufacturing Year2013
Hours1783 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 111,200
Tax-
Price Including Tax-
Features
Additional InformationPneumatic spreader
8.4l sisu
2013 model year
Cvt transmission
Cloth seat
Airspread single bin
60 gallon foam marker
110 gal poly hand rinse tank
Electric roll tarp
Pressure washer
70' boom size
Hid lights
750/50r26 mich 1 1/4 tread
1050/50r32 mich 1" tread
Raven viper pro
Phoenix 300
Raven smartrax auto steer
Rgl600
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone