Ag-Chem TG8400

Ag-Chem TG8400

Price
94,232 USD
Year
2012
Working hours
3667 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8400
CategoryMineral spreaders
Serial NumberAGCA8400ACNS21015
Unit NumberAC6965
Catalog NumberCU4558920
Manufacturing Year2012
Hours3667 h
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$ 94,232
Tax-
Price Including Tax-
Details
Additional InformationYEAR 2012
PNEUMATIC SPREADER
4 WHEELER
AGCO POWER 393 HP ENGINE
ML-260 CVT TRANSMISSION
AXLE TECH
AIR MAX 2 WITH GRANULAR BIN
60G SS FOAM MARKER
GRANULAR BINS
ELECTRIC ROLL TARP
GY 48X31R20 FRT @ 50%
GY 1000/50R25 REAR @ 50%
RAVEN VIPER PRO
RAVEN SMART TRAXX
RGL600 LIGHTBAR
Features
Additional InformationYEAR 2012
PNEUMATIC SPREADER
4 WHEELER
AGCO POWER 393 HP ENGINE
ML-260 CVT TRANSMISSION
AXLE TECH
AIR MAX 2 WITH GRANULAR BIN
60G SS FOAM MARKER
GRANULAR BINS
ELECTRIC ROLL TARP
GY 48X31R20 FRT @ 50%
GY 1000/50R25 REAR @ 50%
RAVEN VIPER PRO
RAVEN SMART TRAXX
RGL600 LIGHTBAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone