Ag-Chem TG8400

Ag-Chem TG8400

Price
199,900 USD
Year
2013
Working hours
1216 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8400
CategoryMineral spreaders
Serial NumberAGCA8400VDNSN1034
Unit NumberAC6905
Catalog NumberCU4543648
Manufacturing Year2013
Hours1216 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax199,900 USD
Tax USD
Price Including Tax USD
Details
Additional InformationModel 2013
Ap 8.4l W/ Def
Cvt 2 Speeds
Axle Tech
New Leader L4000 Multibin
2 Main & 2 Granular Bins
#4 Boc
1800 Gallon Ac Boom
60/80'booms
60" W/ 30" Capped Nozzle Spacing
Single Body Nozzles
Foam Marker
End Row Nozzles
Tires Front 48x31-20 Radial Gy
50/32nds
Tires Rear 1000/50r25 Radial Gy
65/32nds
Raven Viper 4
Phoenix 300 Waas
Raven Smartrax
Rgl600
Accuboom

*December 2020 Floater Program*

SPRING
Features
Additional InformationModel 2013
Ap 8.4l W/ Def
Cvt 2 Speeds
Axle Tech
New Leader L4000 Multibin
2 Main & 2 Granular Bins
#4 Boc
1800 Gallon Ac Boom
60/80'booms
60" W/ 30" Capped Nozzle Spacing
Single Body Nozzles
Foam Marker
End Row Nozzles
Tires Front 48x31-20 Radial Gy
50/32nds
Tires Rear 1000/50r25 Radial Gy
65/32nds
Raven Viper 4
Phoenix 300 Waas
Raven Smartrax
Rgl600
Accuboom

*December 2020 Floater Program*

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone