Ag-Chem TG8400B

Ag-Chem TG8400B

Price
136,000 USD
Year
2015
Working hours
2,428 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8400B
CategoryMineral spreaders
Serial NumberAGCA8400PFNS11002
Unit NumberAC6521
Catalog NumberCU4401918
Manufacturing Year2015
Hours2428 h
CountryUnited States
LocationRochester, MN
Pricing
Price Excluding Tax$ 136,000
Tax-
Price Including Tax-
Features
Additional InformationYear 2015
Agco power 365 hp engine
Cvt transmission
Axle tech
Cloth seat
Air max 1
Chain
36g ss foam marker
Electric roll tarp
50g poly pressure washer
Gy 48x31-20 front
Lf ... 80%, rf ... 20%
Michelin 1000/50r25 rear
Lr ... 1.5", rr ... 1.25"
Raven viper pro
Waas 300
Smart traxx
Auto section shutoff
Auto boom height control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone