Ag-Chem TG8400

Ag-Chem TG8400

Price
163,332 USD
Year
2013
Working hours
1,693 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8400
CategoryMineral spreaders
Serial NumberAGCA8400LDNSS1082
Unit NumberAC6574
Catalog NumberCU4449857
Manufacturing Year2013
Hours1693 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 163,332
Tax-
Price Including Tax-
Features
Additional InformationYear 2013
Agco Power Engine
Cvt Transmission
Cloth Seat
Air Spreader
60g Ss Foam Marker
Head Rinse Kit
Electric Roll Tarp
Raven Viper Pro
Raven Smart Trax
Rgl 600
Gy 48x30-20 Front @ 50%
Gy 1000/50r25 Rear @ 80%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone