Ag-Chem TG8400B

Ag-Chem TG8400B

Price
155,700 USD
Year
2015
Working hours
1,635 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8400B
CategoryMineral spreaders
Serial NumberAGCA8400PFNS11176
Unit NumberAC6512
Catalog NumberCU4399629
Manufacturing Year2015
Hours1635 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$ 155,700
Tax-
Price Including Tax-
Features
Additional InformationSALE

Model 2015
Ap 8.4l with def
Agco cvt
Axle tech prc-673
Amp1 1 bin 409ss 310 cu ft
Dual conveyors
60 gallon ss foam marker
Electric roll tarp
Tires front 48x31-20 radial
Gy 70%
Tires rear 1000/50r32 michelin
Radial 75%
Raven viper pro
Waas phoenix 300
Raven smartrax
Rgl600
Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone