Ag-Chem TG8400

Ag-Chem TG8400

Price
79,920 USD
Year
2012
Working hours
3563 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8400
CategoryMineral spreaders
Serial NumberAGCA8400CCNS21027
Unit NumberAC6963
Catalog NumberCU4558926
Manufacturing Year2012
Hours3563 h
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$ 79,920
Tax-
Price Including Tax-
Details
Additional InformationYEAR 2012
PNEUMATIC SPREADER
4 WHEELER
AGCO POWER 393 HP ENGINE
CVT TRANSMISSION
AXLE TECH
CLOTH SEAT
AIR MAX 2
60G SS FOAM MARKER
ELECTRIC ROLL TARP
GY 48X31R20 FRT @ 40%
GY 1000/50R25 REAR @ 90%
RAVEN VIPER PRO
RAVEN SMART TRAXX
Features
Additional InformationYEAR 2012
PNEUMATIC SPREADER
4 WHEELER
AGCO POWER 393 HP ENGINE
CVT TRANSMISSION
AXLE TECH
CLOTH SEAT
AIR MAX 2
60G SS FOAM MARKER
ELECTRIC ROLL TARP
GY 48X31R20 FRT @ 40%
GY 1000/50R25 REAR @ 90%
RAVEN VIPER PRO
RAVEN SMART TRAXX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone