Ag-Chem TG9300B

Ag-Chem TG9300B

Price
188,332 USD
Year
2015
Working hours
2271 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300EFNS21046
Unit NumberAC6899
Catalog NumberCU4539249
Manufacturing Year2015
Hours2271 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 188,332
Tax-
Price Including Tax-
Details
Additional InformationYear 2015
Agco Power Engine
Cvt Transmission
Axle Tech
Cloth Seat
Amp 2
Chain
36g Foam Marker
Granular Bins
Roll Tarp
50g Poly Tank Pressure Washer
Michelin 1050/50r32
Frt@ 1",lr@ 7/8",rr@ 1/2"
Raven Viper Pro
Smart Traxx
Rgl 600
Auto Section Control/shutoffs
Auto Boom Height Control
Features
Additional InformationYear 2015
Agco Power Engine
Cvt Transmission
Axle Tech
Cloth Seat
Amp 2
Chain
36g Foam Marker
Granular Bins
Roll Tarp
50g Poly Tank Pressure Washer
Michelin 1050/50r32
Frt@ 1",lr@ 7/8",rr@ 1/2"
Raven Viper Pro
Smart Traxx
Rgl 600
Auto Section Control/shutoffs
Auto Boom Height Control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone