Ag-Chem RG1300

Ag-Chem RG1300

Price
99,634 USD
Year
2012
Working hours
4,697 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1300
CategoryMineral spreaders
Serial NumberAGCA1300KCNS31133
Unit NumberAC6555
Catalog NumberCU4417053
Manufacturing Year2012
Hours4697 h
CountryUnited States
LocationSt. Cloud, MN
Pricing
Price Excluding Tax$ 99,634
Tax-
Price Including Tax-
Features
Additional Information2012 model year
Amp 180
60' booms
Foam marker
Hid lights
Raven viper pro
Raven p300
Raven auto steer
Raven smartrax 3d
Raven accu boom
Rgl600 light bar
Michelin 380/90r46 ... 1.13"-1.25"
Continential floats
710/70r38 ... 7/8"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone