Quick Search

Ag-Chem TG7300

Ag-Chem TG7300

Price
$176,270
Year
2016
Working hours
2,073 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Sioux City, IA
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandAg-Chem TG7300
CategoryMineral spreaders
Serial NumberAGCA7300EGNC81032
Unit NumberAC7309
Catalog Number4885977
Year2016
Hours2,073 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax176,270 USD
Tax-
Price Including Tax-
Details
Additional information80' BOOMS
L4000G4 SPINNER
2016 MODEL YEAR
1800 GAL LIQUID
END ROW NOZZLES
1000/50R25 ... 1.25"
409SS 14'
TG7300B COMBO UNIT
GOODYEAR TIRES
30" SPACING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering