Ag-Chem TG9300

Ag-Chem TG9300

Price
233,400 USD
Year
2016
Working hours
2107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300
CategoryMineral spreaders
Serial NumberAGCA9300LGNS41019
Unit NumberAC7095
Catalog NumberCU4621720
Manufacturing Year2016
Hours2107 h
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$ 233,400
Tax-
Price Including Tax-
Details
Additional InformationMODEL 9300B TERRAGATOR
YEAR 2016
AGCO POWER 460 HP ENGINE
CVT TRANSMISSION
TAG AXLE
LEATHER SEAT
L4000G4 HP, 15', 409 SS,7' MULTP
COMBO UNIT
2400G SS
BENSON BOOM
60-80' BOOM
30" NOZZLE SPACING
SINGLE BODY NOZZLE
END ROW NOZZLES
POLY CHEMICAL EDUCTOR
MICHELIN 1050/50R32
FRONT @ 40%, REAR @ 60%
RAVEN VIPER PRO
PHOENIX 300
RAVEN SMART TRAXX
RGL600
RAVEN ACCUBOOM
Features
Additional InformationMODEL 9300B TERRAGATOR
YEAR 2016
AGCO POWER 460 HP ENGINE
CVT TRANSMISSION
TAG AXLE
LEATHER SEAT
L4000G4 HP, 15', 409 SS,7' MULTP
COMBO UNIT
2400G SS
BENSON BOOM
60-80' BOOM
30" NOZZLE SPACING
SINGLE BODY NOZZLE
END ROW NOZZLES
POLY CHEMICAL EDUCTOR
MICHELIN 1050/50R32
FRONT @ 40%, REAR @ 60%
RAVEN VIPER PRO
PHOENIX 300
RAVEN SMART TRAXX
RGL600
RAVEN ACCUBOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone