Ag-Chem TG9300

Ag-Chem TG9300

Price
116,555 USD
Year
2012
Working hours
2,603 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300
CategoryMineral spreaders
Serial NumberAGCA9300HCNSF1038
Unit NumberAC7133
Catalog NumberCU4657558
Manufacturing Year2012
Hours2,603 h
CountryUnited States
LocationMarshall, MN
Pricing
Price Excluding Tax116,555 USD
Tax USD
Price Including Tax USD
Details
Additional informationCHAIN SS
SLINGSHOT 2.0
FRONT ... .75"
2012 MODEL YEAR
REAR ... 1.25" - 1.5"
CAT C13 ENGINE
RAVEN VIPER 4
MICHELIN 1050/50R32
ELECTRIC TARP
RAVEN SMARTRAX
CAT PS TRANSMISSION
4BIN
Features
Accessories
CAMERACAMERA
Additional informationCHAIN SS
SLINGSHOT 2.0
FRONT ... .75"
2012 MODEL YEAR
REAR ... 1.25" - 1.5"
CAT C13 ENGINE
RAVEN VIPER 4
MICHELIN 1050/50R32
ELECTRIC TARP
RAVEN SMARTRAX
CAT PS TRANSMISSION
4BIN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone