Ag-Chem TG9300B

Ag-Chem TG9300B

Price
270,614 USD
Year
2015
Working hours
2,002 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300HFNS21045
Unit NumberAC6591
Catalog NumberCU4427897
Manufacturing Year2015
Hours2002 h
CountryUnited States
LocationCrookston, MN
Pricing
Price Excluding Tax$ 270,614
Tax-
Price Including Tax-
Features
Additional InformationModel 2015
Pneumatic Spreader
Agco 9.8l W/ Def
Agco Fendt Ml-260 Cvt 2 Speeds
Axle Tech Prlc1735
Airmax Precision 2
Dual Double Ss Apron Chains
36 Gallon Ss Foam Marker
Granular Bins Hr Bin 40 Cu Ft
Electric Roll Tarp
Pressure Washer 50 Gal Poly Tank
Tires 1050/50r32 Radial Michelin
All 50%
Raven Viper Pro
Raven Phoenix 300
Raven Smartrax
Raven Rgl600
Raven Accuboom
Raven Autoboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone