Ag-Chem TG9300B

Ag-Chem TG9300B

Price
109,000 USD
Year
2015
Working hours
2172 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300AFNSS1009
Unit NumberAC6560
Catalog NumberCU4417569
Manufacturing Year2015
Hours2172 h
CountryUnited States
LocationRochester, MN
Pricing
Price Excluding Tax109,000 USD
Tax USD
Price Including Tax USD
Details
Additional Informationagco power 9.3L engine
cvt transmission
Airspreader 1 bin system
electric roll tarp
foam marker
pressure washer
70' agchem booms
raven viper pro
raven smartrax
accuboom
rgl600 light bar
michelin 1050/50r32 @ .75"-1"

*December 2020 Floater Program*
Features
Additional Informationagco power 9.3L engine
cvt transmission
Airspreader 1 bin system
electric roll tarp
foam marker
pressure washer
70' agchem booms
raven viper pro
raven smartrax
accuboom
rgl600 light bar
michelin 1050/50r32 @ .75"-1"

*December 2020 Floater Program*
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone