Ag-Chem TG9300

Ag-Chem TG9300

Price
235,721 USD
Year
2015
Working hours
1,595 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300
CategoryMineral spreaders
Serial NumberAGCA9300LFNS41083
Unit NumberAC6880
Catalog NumberCU4530323
Manufacturing Year2015
Hours1595 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 235,721
Tax-
Price Including Tax-
Features
Additional InformationSisu 9.8l W/def
Cvt
Leather Seat
Foam Marker
2400 Gallon Tank
Benson Boom
60/80 Booms
30" Nozzle Spacing
Single Body Nozzle
Tires 1050r32 Radial Michelin
Front 39/32nd Rear 45/32nd
Raven Viper 4
Waas
Smartrax
Light Bar
Slingshot
Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone