Ag-Chem TG7300

Ag-Chem TG7300

Price
178,660 USD
Year
2014
Working hours
1,394 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG7300
CategoryMineral spreaders
Serial NumberAGCA7300AENS81067
Unit NumberAC6782
Catalog NumberCU4467664
Manufacturing Year2014
Hours1394 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 178,660
Tax-
Price Including Tax-
Features
Additional InformationYear 2014
Agco Power 8.4l 361 Hp Engine
Cvt Transmission
Axle Tech
1800g Ss Tank
Agco Boom
60/80' Boom
60" Nozzle Spacing
Single Body Nozzle
End Row Nozzles
Gy 1000/50r25 @ 50%
Raven Viper Pro
Phx 200
Raven Smart Trax
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone