Quick Search

Ag-Chem TG7300

Ag-Chem TG7300

Price
$115,550
Year
2014
Working hours
1,482 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
New Hampton, IA
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandAg-Chem TG7300
CategoryMineral spreaders
Serial NumberAGCA7300AENS81067
Unit NumberAC6782
Catalog Number4886202
Year2014
Hours1,482 h
CountryUnited States
LocationNew Hampton, IA
Pricing
Price Excluding Tax115,550 USD
Tax-
Price Including Tax-
Details
Additional information60" NOZZLE SPACING
YEAR 2014
RAVEN SMART TRAX
CVT TRANSMISSION
END ROW NOZZLES
60/80' BOOM
1800G SS TANK
SINGLE BODY NOZZLE
PHX 200
AGCO POWER 8.4L 361 HP ENGINE
RAVEN VIPER PRO
AXLE TECH
AGCO BOOM
GY 1000/50R25 @ 50%
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering