Quick Search

Ag-Chem TG9300B

Ag-Chem TG9300B

Price
$33,896
Year
2015
Working hours
4,795 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Sioux City, IA
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300EFNST1026
Unit NumberEQ0062246
Catalog Number4886194
Year2015
Hours4,795 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax33,896 USD
Tax-
Price Including Tax-
Details
Additional informationAPPROX 4795 ENG HRS.

SOILECTION
EDUCTOR
2015
AG CHEM TG9300B
RGL600 LIGHTBAR
60/80'
DUAL INJECTION SYSTEM W/2 PUMPS & 100 GALLON TANKS RAVEN VIPER 4
BENSON BOOMS
1050/50R32 ... 1.9"
2400 GALLON
SMARTTRAX
SINGLE BODT NOZZLES
36" SPACING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering