Ag-Chem TG8300

Ag-Chem TG8300

Price
105,932 USD
Year
2013
Working hours
4348 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8300
CategoryMineral spreaders
Serial NumberAGCA8300JDNS21023
Unit NumberAC6984
Catalog NumberCU4563578
Manufacturing Year2013
Hours4348 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax105,932 USD
Tax USD
Price Including Tax USD
Details
Additional Information2013 TG8300 BASE CHAS-CVT
ENGINE SN: Y08444
2013 MODEL YEAR
AIRMAX PRECISION 2 BIN
GRANULAR - HIGH RATE
ELECTRIC ROLL TARP
FOAM MARKER
GOODYEAR FRONT TIRE
1000/50R25 ... 2"
ALLIANCE REAR TIRES
1000/50R25 ... 1" - 1.25"
RAVEN VIPER PRO
SMARTRAX 3D
ACCUBOOM
RGL600 LIGHTBAR

*December 2020 Floater Program*
Features
Additional Information2013 TG8300 BASE CHAS-CVT
ENGINE SN: Y08444
2013 MODEL YEAR
AIRMAX PRECISION 2 BIN
GRANULAR - HIGH RATE
ELECTRIC ROLL TARP
FOAM MARKER
GOODYEAR FRONT TIRE
1000/50R25 ... 2"
ALLIANCE REAR TIRES
1000/50R25 ... 1" - 1.25"
RAVEN VIPER PRO
SMARTRAX 3D
ACCUBOOM
RGL600 LIGHTBAR

*December 2020 Floater Program*
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone