Ag-Chem TG7300B

Ag-Chem TG7300B

Price
258,712 USD
Year
2018
Working hours
967 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG7300B
CategoryMineral spreaders
Serial NumberAGCA7300CJNS81036
Unit NumberAC6615
Catalog NumberCU4447287
Manufacturing Year2018
Hours967 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 258,712
Tax-
Price Including Tax-
Features
Additional InformationYear 2018
Agco Power 365 Hp Engine
Cvt Transmission
Axle Tech
Leather Seat
1800g Liquid System
Benson Boom
60/80' Boom
30" Nozzle Spacing
End Row Nozzles
Ss Chemical Eductor
Gy 1000/50r25
Raven Viper 4
Phoenix 200
Raven Smart Trax
Ag Command
Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone