Ag-Chem TG7300LIQ

Ag-Chem TG7300LIQ

Price
224,212 USD
Year
2017
Working hours
902 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG7300LIQ
CategoryMineral spreaders
Serial NumberAGCA7300LHNS81026
Unit NumberAC7080
Catalog NumberCU4605924
Manufacturing Year2017
Hours902 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 224,212
Tax-
Price Including Tax-
Details
Additional InformationMODEL 7300B TERRAGATOR
YEAR 2017
AGCO POWER ENGINE
CVT TRANSMISSION
1800G SS TANK
BENSON BOOM
60/80' BOOM
60" NOZZLE SPACING
SINGLE BODY NOZZLE
END ROW NOZZLES
GY 1000/50R25 @ 70%
RAVEN VIPER 4
RAVEN SMART TRAX
AUTO SECTION CONTROL
Features
Additional InformationMODEL 7300B TERRAGATOR
YEAR 2017
AGCO POWER ENGINE
CVT TRANSMISSION
1800G SS TANK
BENSON BOOM
60/80' BOOM
60" NOZZLE SPACING
SINGLE BODY NOZZLE
END ROW NOZZLES
GY 1000/50R25 @ 70%
RAVEN VIPER 4
RAVEN SMART TRAX
AUTO SECTION CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone