Ag-Chem TG7300

Ag-Chem TG7300

Price
156,153 USD
Year
2013
Working hours
1,883 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG7300
CategoryMineral spreaders
Serial NumberAGCA7300JDNS81080
Unit NumberAC6820
Catalog NumberCU4495687
Manufacturing Year2013
Hours1883 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 156,153
Tax-
Price Including Tax-
Features
Additional InformationTg7300
2013 Model
3 Wheeler
8.4l Agco Power Engine
Cvt Transmission
Axletech Drive Axle
Leather Seat
60gal Ss Foam Marker
1800gal Bension Boom Ii
Wet Boom
60/80ft Boom
30" Nozzle Spacing
Single Body Nozzles
End Row Nozzles
Ss Chemical Eductor
1000/50r25 Gdy ... 1.56-1.97"
Raven Viper Pro
Phx 200
Raven Smart Trax
Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone