Ag-Chem TG9300B

Ag-Chem TG9300B

Price
111,200 USD
Year
2015
Working hours
2,803 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300JFNS21023
Unit NumberAC6476
Catalog NumberCU4371257
Manufacturing Year2015
Hours2803 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 111,200
Tax-
Price Including Tax-
Features
Additional InformationSALE

Year 2015
Pneumatic spreader
Agco 425 hp engine
Cvt transmission
Axle tech
Cloth seat
Air max 2
Chain type
36g ss foam marker
Granular bins
Electric roll tarp
50g poly pressure washer
Mich 1050/50r32 frt @ 10%
Mich 1050/50r32 rear @ 50%
Raven viper pro
Waas 300
Smartraxx
Raven rgl600
Auto section shutoffs
Auto boom height control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone