Ag-Chem TG7300

Ag-Chem TG7300

Price
126,541 USD
Year
2013
Working hours
2,201 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG7300
CategoryMineral spreaders
Serial NumberAGCA7300TDNSN1041
Unit NumberAC6818
Catalog NumberCU4495237
Manufacturing Year2013
Hours2201 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 126,541
Tax-
Price Including Tax-
Features
Additional InformationSpinner
8.4l W/ Def
Cvt
Axle Tech Prc-673 17.55:1
Nl L4000 Multibin(4bins)14'/7'
#4 Boc
Granular Bins
Tires 1000/50r25 Radial
Front Gy 75%
Rear Alliance 65%
Raven Viper Pro
Phoenix 300 Waas
Raven Smartrax
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone