Ag-Chem TG7300B

Ag-Chem TG7300B

Price
187,500 USD
Year
2017
Working hours
1,215 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG7300B
CategoryMineral spreaders
Serial NumberAGCA7300CHNS81037
Unit NumberAC6278
Catalog NumberCU4371256
Manufacturing Year2017
Hours1215 h
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$ 187,500
Tax-
Price Including Tax-
Features
Additional InformationYear 2017
Liquid
Agco power 8.4l engine
Agco ml-260 cvt transmission
Axle tech prc-673
Leather seat
1800g tank
Benson boom
60/80' boom size
30" nozzle spacing
End row nozzles
Ss chemical eductor
Gy 1000/50r25 @ 70%
Raven viper 4
Phoenix 200
Raven smartraxx
Ag command
Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone