Ag-Chem TG9300B

Ag-Chem TG9300B

Price
130,700 USD
Year
2015
Working hours
3,060 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300VFNS21025
Unit NumberAC6518
Catalog NumberCU4401920
Manufacturing Year2015
Hours3060 h
CountryUnited States
LocationRochester, MN
Pricing
Price Excluding Tax$ 130,700
Tax-
Price Including Tax-
Features
Additional InformationSALE

Agco power 425 hp engine
Cvt transmission
Axle tech
Cloth seat
Air max 2 bin system
Chain
36g ss foam marker
Granular bins
Electric roll tarp
Pressure washer
Michelin 1050/50r32
Frt @ 10%, rears @ 50%
Raven viper pro
Waas 300
Smart traxx
Rgl 600
Auto section shutoffs
Auto boom height control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone