Ag-Chem TG8300B

Ag-Chem TG8300B

Price
89,910 USD
Year
2015
Working hours
2986 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8300B
CategoryMineral spreaders
Serial NumberAGCA8300KFNS21055
Unit NumberAC6969
Catalog NumberCU4560960
Manufacturing Year2015
Hours2986 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 89,910
Tax-
Price Including Tax-
Details
Additional InformationYEAR 2015
PNEUMATIC SPREADER
3 WHEELER
8.4L ENGINE
CVT TRANSMISSION
CLOTH SEAT
AIR MAX 2
36G SS FOAM MARKER
GRANULAR BINS
ELECTRIC ROLL TARP
50G POLY PRESSURE WASHER
MICHELIN 1000/50R25 FRT @ 7/8"
MICH 1000/50R25 LR @ 1 1/8"
MICH 1000/50R25 RR @ 7/8"
RAVEN VIPER PRO
PHOENIX 300
RAVEN SMART TRAXX
RGL600 LIGHT BAR
ACCUBOOM
AUTOBOOM 2 SENSORS

SPRING
Features
Additional InformationYEAR 2015
PNEUMATIC SPREADER
3 WHEELER
8.4L ENGINE
CVT TRANSMISSION
CLOTH SEAT
AIR MAX 2
36G SS FOAM MARKER
GRANULAR BINS
ELECTRIC ROLL TARP
50G POLY PRESSURE WASHER
MICHELIN 1000/50R25 FRT @ 7/8"
MICH 1000/50R25 LR @ 1 1/8"
MICH 1000/50R25 RR @ 7/8"
RAVEN VIPER PRO
PHOENIX 300
RAVEN SMART TRAXX
RGL600 LIGHT BAR
ACCUBOOM
AUTOBOOM 2 SENSORS

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone