Quick Search

Ag-Chem TG9300

Ag-Chem TG9300

Price
$197,727
Year
2016
Working hours
1,672 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
North Mankato, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandAg-Chem TG9300
CategoryMineral spreaders
Serial NumberAGCA9300JFNS21149
Unit NumberAC7291
Catalog Number4885974
Year2016
Hours1,672 h
CountryUnited States
LocationNorth Mankato, MN
Pricing
Price Excluding Tax197,727 USD
Tax-
Price Including Tax-
Details
Additional informationAGCO POWER 425 HP ENGINE
ELECTRIC ROLL TARP
RAVEN VIPER PRO
CVT TRANSMISSION
RAVEN SMART TRAX
AXLE TECH
LEATHER SEAT
PHOENIX 300
36G SS FOAM MARKER
MICHELIN 1050/50R32 REAR ... 1.25"
MICHELIN 1050/50R32 FRT ... 1"
CHAIN
AUTO BOOM CONTROL
YEAR 2016
AMP 2
GRANULAR BINS
AUTO SECTION CONTROL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering