Ag-Chem TG9300B

Ag-Chem TG9300B

Price
153,800 USD
Year
2015
Working hours
2,473 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300KFNST1002
Unit NumberAC6369
Catalog NumberCU4334766
Manufacturing Year2015
Hours2473 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$ 153,800
Tax-
Price Including Tax-
Features
Additional InformationYear 2015
Pneumatic spreader
Agco engine
Cvt transmission
Axle tech
Leather seat
Air spreader twin bin
Chain
55g ss tank
Granular bins
Head rinse kit
Electric roll tarp
1050/50r32 @ 1"
Raven viper pro
Raven 300
Smarttraxx
Rgl 600
Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone