Ag-Chem RG1300

Ag-Chem RG1300

Price
55,000 USD
Year
2012
Working hours
4052 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1300
CategoryMineral spreaders
Serial NumberAGCA1300ACNS31140
Unit NumberAC6570
Catalog NumberCU4420237
Manufacturing Year2012
Hours4052 h
CountryUnited States
LocationWillmar, MN
Pricing
Price Excluding Tax55,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationQ2

2012 model year
amp 180
agco 8.4l engine
hydrostatic transmission
foam marker
hid lights
hydraulic track adjust
manual hydraulic system
raven viper pro
raven phoenix 300
raven smartrax
rgl 600 light bar
michelin 380/90r46 @ 1" - 1 3/8"

SPRING
Features
Additional InformationQ2

2012 model year
amp 180
agco 8.4l engine
hydrostatic transmission
foam marker
hid lights
hydraulic track adjust
manual hydraulic system
raven viper pro
raven phoenix 300
raven smartrax
rgl 600 light bar
michelin 380/90r46 @ 1" - 1 3/8"

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone