Ag-Chem TG9300

Ag-Chem TG9300

Price
99,541 USD
Year
2012
Working hours
3,179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300
CategoryMineral spreaders
Serial NumberAGCA9300HCNS21056
Unit NumberAC6515
Catalog NumberCU4401196
Manufacturing Year2012
Hours3179 h
CountryUnited States
LocationMarshall, MN
Pricing
Price Excluding Tax$ 99,541
Tax-
Price Including Tax-
Features
Additional InformationYear 2012
Cat C9, 425 hp engine
16 speed powershift transmission
Cloth seat
Air max 2
Chain
55g ss foam marker
Granular bins
Electric roll tarp
Michelin 1050/50r32
Frt ... 1.5" rears ... 1"
Raven viper pro
Trimble 750
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone