Ag-Chem TG9300B

Ag-Chem TG9300B

Price
189,410 USD
Year
2015
Working hours
1,695 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300EFNS11066
Unit NumberEQ0007323
Catalog NumberCU4745036
Manufacturing Year2015
Hours1,695 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax189,410 USD
Tax-
Price Including Tax-
Details
Additional informationTG9300B
POWER WASHER
RGL 600 LIGHTBAR
2015 MODEL
SMARTTRAX 3D
1050/50R32 TIRES ... 1" - 1.1" TREAD
ELECTRIC ROLL TARP
AMP1
ACCUBOOM
VIPER 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone