Ag-Chem TG9300B

Ag-Chem TG9300B

Price
297,221 USD
Year
2016
Working hours
938 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300KGNS11009
Unit NumberAC6788
Catalog NumberCU4470119
Manufacturing Year2016
Hours938 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$ 297,221
Tax-
Price Including Tax-
Features
Additional InformationModel 2016
Amp1
Sisu 9.8l W/ Def
Cvt 2 Speeds
Axletech Prlc1735 Single Speed
Amp1 1 Bin 355 Cu Ft
Dual Ss Apron Chains
60 Gallon Ss Foam Marker
Electric Roll Tarp
Pressure Washer 50 Gallon Tank
Tires 1050/50r32 Radial Michelin
All 60%
Raven Viper 4
Raven Internal To Viper 4
Smarttrax
Raven Rgl600
Raven Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone