Ag-Chem TG9300B

Ag-Chem TG9300B

Price
303,521 USD
Year
2016
Working hours
806 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300EGNS11005
Unit NumberAC6789
Catalog NumberCU4470117
Manufacturing Year2016
Hours806 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$ 303,521
Tax-
Price Including Tax-
Features
Additional InformationModel 2016
Sisu 9.8l W/ Def
Cvt 2 Speeds
Axletech Prlc1735 Single Speed
Amp1 355 Cu Ft
Dual Ss Apron Chains
60 Gallon Ss Foam Marker
Electric Roll Tarp
Pressure Washer 50 Gallon
Tires 1050/50r32 Radial Michelin
All 60%
Raven Viper 4
Raven Internal To Viper 4
Raven Smarttrax
Raven Rgl600
Raven Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone