Ag-Chem TG9300B

Ag-Chem TG9300B

Price
258,932 USD
Year
2015
Working hours
1157 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300TFNSF1128
Unit NumberAC7002
Catalog NumberCU4577605
Manufacturing Year2015
Hours1157 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 258,932
Tax-
Price Including Tax-
Details
Additional InformationMODEL 9300B TERRAGATOR
2015 MODEL YEAR
SISU 9.8L ENGINE
ENGINE SN: A75079
AGCO ML-260 TRANSMISSION
AXLE TECH PRLC-1735 DRIVE AXLE
4 BIN
ELECTRIC ROLL TARP
RAVEN VIPER PRO
RAVEN SMARTRAX
RAVEN RGL 600 LIGHT BAR
RAVEN ACCUBOOM
MICHELIN MEGABIB TIRES
1050/50R32 1" - 1.125"
Features
Additional InformationMODEL 9300B TERRAGATOR
2015 MODEL YEAR
SISU 9.8L ENGINE
ENGINE SN: A75079
AGCO ML-260 TRANSMISSION
AXLE TECH PRLC-1735 DRIVE AXLE
4 BIN
ELECTRIC ROLL TARP
RAVEN VIPER PRO
RAVEN SMARTRAX
RAVEN RGL 600 LIGHT BAR
RAVEN ACCUBOOM
MICHELIN MEGABIB TIRES
1050/50R32 1" - 1.125"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone