Quick Search

Ag-Chem TG9300B

Ag-Chem TG9300B

Price
$44,873
Year
2015
Working hours
4,200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Rochester, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300CFNS21131
Unit NumberEQ0076666
Catalog Number4915097
Year2015
Hours4,200 h
CountryUnited States
LocationRochester, MN
Pricing
Price Excluding Tax44,873 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAUTOLUBE
CLOTH SEAT
ELECTRIC ROLL TARP
LIGHTBAR
AUTOBOOM
2015
PW
TG9300B
SMARTTRAX 3D
AMP2 WITH GRANULARS
FM
ACCUBOOM
VF1000/55R32 ... 1.4" - 1.5" (R)
1000/50R32 ... 1" (F)
VIPER 4
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering