Ag-Chem TG8300

Ag-Chem TG8300

Price
123,258 USD
Year
2016
Working hours
2,437 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8300
CategoryMineral spreaders
Serial NumberAGCA8300VGNS11020
Unit NumberAC7213
Catalog NumberCU4757381
Manufacturing Year2016
Hours2,437 h
CountryUnited States
LocationMadison, MN
Pricing
Price Excluding Tax123,258 USD
Tax USD
Price Including Tax USD
Details
Additional informationTG8300
YEAR 2016
AMP 1
AGCO POWER 365 HP ENGINE
CVT TRANSMISSION
AXLE TECH
LEATHER SEAT
CHAIN TYPE
ELECTRIC ROLL TARP
50G POLY PRESSURE WASHER
MICHELIN 1000/50R25 FRT ... 1.5"
MICHELIN 1000/50R25 REAR ... 1.5"
RAVEN VIPER 4
RAVEN RS1
RAVEN RGL 600
AUTO SECTION SHUTOFF
AUTO BOOM
Features
Additional informationTG8300
YEAR 2016
AMP 1
AGCO POWER 365 HP ENGINE
CVT TRANSMISSION
AXLE TECH
LEATHER SEAT
CHAIN TYPE
ELECTRIC ROLL TARP
50G POLY PRESSURE WASHER
MICHELIN 1000/50R25 FRT ... 1.5"
MICHELIN 1000/50R25 REAR ... 1.5"
RAVEN VIPER 4
RAVEN RS1
RAVEN RGL 600
AUTO SECTION SHUTOFF
AUTO BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone