Ag-Chem TG7300

Ag-Chem TG7300

Price
133,400 USD
Year
2012
Working hours
2,048 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG7300
CategoryMineral spreaders
Serial NumberAGCA7300HCNS11004
Unit NumberAC6382
Catalog NumberCU4342528
Manufacturing Year2012
Hours2048 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$ 133,400
Tax-
Price Including Tax-
Features
Additional Information2012 model year
Sisu 8.4L engine
CVT transmission
Axle tech prc-673 42,000 lb
Airmax precision 1 bin
300 cu ft capicity
Dual ss apron chains
Electric roll tarp
No granular bins
Raven viper pro
Raven phoenix 300
Smartrax
Accuboom
Rgl600 light bar
Goodyear front tire 1000/50r25 ... 1.5"
Alliance rear tires 1000/50r25 ... 1.25"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone